Background for document preview
Background for thumbnail

HybridPACK™ Drive G2 Assembly Instructions

The HybridPACK™ Drive G2 power module is the next generation of the well-established HybridPACK™ Drive power modules and has a compatible mechanical outline to support a modular and scalable inverter system approach. HybridPACK™ Drive G2 modules come with an improved black frame material for enabling higher temperatures and currents. The guiding elements for power module positioning and alignment is optimized for full automated assembly lines. The power module is also prepared for coreless phase current sensor powered by Infineon XENSIV™ differential Hall sensor, which further simplifies the system assembly and also shrinks the system size significantly compared to classical core-based sensor solutions.This application note shares the best practice how to assemble the HybridPACK™ Drive G2 modules in order to get a robust system design.

• 9.75 MB
• 2025/04/01