Evaluation Kit HybridPACK™ DSC Quickstart Manual
A comprehensive quickstart guide for the HybridKit DSC is given in this application note. Within a few minutes and without any software and/or communication to external control units, it is possible to operate a basic open loop inverter operation. This is a special mode well suited for passive three phase inductive loads and simple load tests (DEMO-MODE) up to the power module maximum performance. The evaluation kit is an open design. Therefore, the shipping content includes a CD or USB with schematics, layout and bill of material (BOM) information of the gate driver board, the logic board and the interface PCB.
ご登録がお済みでない方は、 こちらから登録してください。