Getting Started User Manual Config Wizard for MOTIX Single Half Bridges
This document contains an overview to setup for BTN7030-1EPA, BTN9970LV and BTN9990LV, with the prerequisites such as the required hardware and connections. It also has a description of the graphical user interface when using these three devices. Lastly, it also has an example for BTN9970LV and BTN9990LV which shows the configuration of the tool to drive a DC brush motor in a full bridge configuration. The purpose of this document to introduce the Config Wizard Tool for MOTIX™ single half-bridge IC and familiarize the user with its interface and features. This document is intended for embedded hardware or software developers which are familiar with motor control schemes and intend to evaluate the IC’S BTN9970, BTN9990, BTN7030.
ご登録がお済みでない方は、 こちらから登録してください。