Getting Started Guide for Infineon-TLE987x-Embedded Software Libraries-BASIC-GS-v01_00-EN
The document is a Getting Started which consists of introduction to Motor Control Software Libraries BASIC for TLE987x with a detailed overview to control 12V BLDC motor. Supported product variants are listed in detail in the document. The getting started steps are based on an application software example provided in the delivery package, named TLE987x FOC BASIC Sensorless Example. This application example integrates the relevant software components of the Motor Control Software Libraries BASIC for TLE987x and the low-level driver to run on the TLE9879 EVALKIT in a Keil® µVision® 5 software project. This software example is designed to drive a motor in two configurable control modes: • Sensorless Field Oriented Control (FOC) mode • V to F (voltage to frequency) mode Hardware and software prerequisites for the evaluation of the TLE987x-eSL-BAS Motor Control Library using the demo software example are defined in the guide in detail. In the last chapter of the document, toolchain installation is explained step by step.
ご登録がお済みでない方は、 こちらから登録してください。