EZ-PD™ PMG1-B2 power stage design calculator for 240 W constant voltage power supply
This document provides comprehensive and easy-to-follow guidelines for the peak current mode controlled (PCMC), continuous conduction mode (CCM) power stage battery charger design calculator based on EZ-PD™ PMG1-B2 for 5 V to 48 V power supply with maximum 240 W power sourced with Type-C power adapters.
ご登録がお済みでない方は、 こちらから登録してください。