EZ-PD_ CCG7SCF single-port USB Type-C with PD, buck-boost controller, and two buck FETs
EZ-PD? CCG7SCF is a highly integrated single-port USB Type-C Power Delivery (PD) solution with an integrated buck-boost controller and two switching FETs targeting consumer charging and dock applications. It complies to the latest USB Type-C and PD specifications, and is targeted for single-port consumer charing and dock applications. Integration offered by EZ-PD? CCG7SCF not only reduces the BOM but also provides a footprint optimized solution for single-port consumer charging and dock needs. It also includes hardware-controlled protection features on the VBUS. EZ-PD? CCG7SCF supports a wide input voltage range (4 V to 24 V with 40 V tolerance) and programmable switching frequency (150 kHz to 600 kHz) in an integrated PD solution.
ご登録がお済みでない方は、 こちらから登録してください。