DESIGN_AND_LAYOUT_GUIDE_FOR_SEMPER_NANO_FLASH_MEMORY
When reading data from a S26HS/L-T SEMPER flash device, after receiving the read instruction, the S26HS/L-T SEMPER flash device starts shifting data from the flash memory array to the internal RAM buffer, and then outputs the data from the internal RAM buffer to I/O pins. This takes time; thus, the flash controller cannot sample the data immediately after sending a read instruction. This time period when the flash controller must wait is called read latency .
ご登録がお済みでない方は、 こちらから登録してください。