Background for document preview
Background for thumbnail

Card Coil Design Guide for 32-bit Security Controllers in 40nm technology

This document serves as a guideline for the design of card coils for smart cards based on Infineon’s dual-interface or contactless security controllers manufactured in 40 nm technology. The final product is intended to be compliant with the relevant standards and specifications and shall fulfill the respective application requirements. The recommendations are for guidance only. The specific behaviour of the coil design shall be verified by measurement as described within this document.

• 752.32 KB
• 2024/03/04