BTM7740G-TT-FIT Report
The FIT values listed in this table shall be considered as an anticipation of the approximate upper limit for failure rates based on Infineon’s evaluation methods. Such data are provided by Infineon as is. Data updating on request only. The actual FIT-Rate of the component depends on its application and may deviate from the listed FIT-Rate. This FIT-Rate report does not replace the base failure rate for ISO26262-compliant or ISO26262-ready products. For these products refer to the relevant safety manuals or safety application notes.
ご登録がお済みでない方は、 こちらから登録してください。