Bridge driver IC / TLE7185-1E
This Application Note is intended to provide useful information about the evaluation board for the bridge driver IC TLE7185-1E.It should help the user to set up the board and to get it run easily.It is assumed that the user knows the data sheet of the driver IC TLE7185-1E and its functions. The application note is not meant to explain the functions of the driver IC. The evaluation board is designed to facilitate first application tests with the bridge driver IC. It should help to get familiar with the features of the device and to gain experience with “usual” signal shapes on the board while driving simple loads or motors.The evaluation board can be ordered via the usual sales channels of Infineon Technologies.This application note will describe the components of the evaluation board. A guidance for a first setup is given as well as detailed information about circuitry and layout.
ご登録がお済みでない方は、 こちらから登録してください。