AP32536 - HSTCU, HSTCE High-Speed Tool Connector
Infineon’s AURIX™ TC3xx and TC4xx devices have a standardized set of tool interfaces (DAP, DAPE, trigger pins, AGBT, SGBT, SGMII). This document specifies a standardized pinning for all these interfaces for the cost effective and small USB Type-C connector. This pinning is not compatible to regular USB devices, but ensures that there is no damage for any combination of regular USB hardware, HSTCU (High Speed Tool Connector USB-C) boards and tool HW.
ご登録がお済みでない方は、 こちらから登録してください。