Background for document preview
Background for thumbnail

AN98506 Infineon FFS with Two Block Drivers

AN98506 discusses options of Infineon FFS such as a single file system partition on a single flash device, multiple flash devices with a single block driver, as well as multiple partitions (logical disks) with a single block driver, or even two separate physical flash disks (block devices), where each disk contains one or more flash devices.

• 370.13 KB
• 2020/05/31