Background for document preview
Background for thumbnail

AN93892 Solving PCI Express Timing Challenges with CY27410

AN93892 introduces Infineons latest CY27410 clock device that solves timing challenges of PCI Express interfacing. The device can generate eight differential and four single-ended clock outputs up to 700 MHz with subpicosecond jitter. From a high-speed system design point of view, CY27410 simplifies the clock-buffering scheme, where a single clock source can be fanned out to multiple PCI Express inputs in multifunction module systems.

• 278.02 KB
• 2017/09/13