Background for document preview
Background for thumbnail

AN89659 Interfacing SPI F-RAM with PSOC™ 4

AN89659 shows how to interface Serial Peripheral Interface (SPI) F-RAM with Infineon's PSoC 4 (Programmable System-on-Chip) device with the help of example circuits, timing diagrams, and pseudocode. You can also use this application note as a reference design guide to interface SPI F-RAM with other standard SPI master controllers. This application note includes an associated PSoC 4 example project.

• 6.85 MB
• 2021/03/03