Background for document preview
Background for thumbnail

AN4011 Choosing The Right Infineon Synchronous SRAM (Japanese)

AN4011 provides an overview of Standard Synchronous, NoBL, QDR-II/II+, QDR-II+ Xtreme, DDR-II/II+, DDR-II+ Xtreme and QDR-IV SRAM's. Infineon currently manufactures several major Synchronous SRAM architectures. The purpose of this application note is to provide a means to determine which architecture is right for a particular application. A brief description of each architecture and comparison by address/data relationships and performance characteristics is also included.

• 814.64 KB
• 2021/03/03