Background for document preview
Background for thumbnail

AN232496 - OTP Memory Programming and NVRAM Development - CYW8x459

This application note describes the method for creating an nvram.txt file, which is then used to test a new board design, optimize NVRAM values, and program the one-time programmable (OTP) nonvolatile memory in the CYW8x459 device using the PCIe or SDIO host interface for WLAN.

• 1.01 MB
• 2021/06/08