Background for document preview
Background for thumbnail

AN230488 - Migration guide for 45 nm S25FS256T SEMPER Nano SPI Flash from 65 nm S25FS256S SPI Flash

This document discusses new features of the S25FS256T SEMPER Nano Flash and software considerations that the designer should make when migrating from the S25FS256S Flash. The S25FS256T is a 1.8 V flash memory device based on advanced 45 nm MIRRORBIT technology.

• 234.88 KB
• 2026/10/12