AN227376 - Getting Started with CXPI Transceiver S6BT112A
AN227376 introduces you to the Japanese Automotive Standards Organization (JASO) Clock Extension Peripheral Interface (CXPI)-compliant S6BT112A transceiver chip, which has the unique wave-shaping function for low Electromagnetic Interference (EMI). This application note describes an example of hardware connection with the CXPI data link controller (MCU) and the CXPI bus line. In addition, it explains how the data link controller shifts the operation mode and arbitrates transmission with the CXPI protocol.
ご登録がお済みでない方は、 こちらから登録してください。