Background for document preview
Background for thumbnail

AN223679 - SEMPER_TM_ FLASH CONFORMANCE TO JEDEC XSPI STANDARD

AN223679 discusses eXpanded Serial Peripheral Interface (xSPI) JESD251, the new standard from JEDEC for nonvolatile memory devices (NVM), and analyzes the compliance of SEMPER� Flash family of products in protocol, pinout, and electrical specification with the xSPI standard. This application note also analyzes the input and output timing parameter mismatch between SEMPER� xSPI Interfaces and JESD251 and provides a workaround to mitigate any incompatibility due to timing mismatch in a system.

• 593.13 KB
• 2026/07/22