Background for document preview
Background for thumbnail

AN221450 - MIGRATION GUIDE FOR 45-NM S25HS01GT SEMPER_TM_ FLASH WITH QUAD SPI FROM 65-NM S70FS01GS QUAD SPI FLASH 1

AN221450 discusses the new features of the S25HS01GT SEMPER flash with Quad SPI device and software considerations when migrating from the 65 nm S70FS01GS MCP Quad SPI 1.8 V flash.

• 316.33 KB
• 2026/05/08