Background for document preview
Background for thumbnail

AN221389 - Migration guide for 45-nm S25HL01GT SEMPER_ flash with Quad SPI from 65-nm S70FL01GS Quad SPI flash

AN221389 provides the new features of the monolithic S25HL01GT SEMPER� flash with Quad SPI 3.0 V and software considerations when migrating from the multi-chip package (MCP) Infineon 65-nm S70FL01GS Quad SPI 3.0 V flash.

• 308.99 KB
• 2026/07/22