AN218550 - Migration guide for 45-nm S25HS-T SEMPER™ Flash Quad SPI from 65-nm S25FS-S Quad SPI Flash
AN218550 discusses the new features of the Infineon S25HS-T SEMPER(TM) Flash Quad SPI family and software considerations the designer should make when migrating from the Infineon 65-nm S25FS-S Quad SPI 1.8 V Flash family.
ご登録がお済みでない方は、 こちらから登録してください。