Background for document preview
Background for thumbnail

AN218548 - MIGRATION GUIDE FOR 45-NM S25HL-T SEMPER_TM_ FLASH QUAD SPI FROM 65-NM S25FL-S QUAD SPI FLASH

AN218548 discusses the new features of the Infineon S25HL-T SEMPER Flash family and software considerations the designer should make when migrating from the Infineon 65-nm S25FL-S Quad SPI 3.0 V Flash family.

• 316.32 KB
• 2026/06/23