Evaluation Kit EasyKIT™ DCDC with F4-50R07W1H3_B11A Easy Automotive Modules
The Evaluation Kit “EASYKIT DCDC” was developed to support customers during their first steps in designing applications with the Easy Automotive H-Bridge power module. This Easy Module contains HighSpeed IGBT3 and Rapid Diode and is e.g. well suited for HV to LV DC/DC-converters in phase shift full bridge zero voltage transition (ZVT) DC/DC-converters up to 100 kHz and 3 kW. Such a phase shifted converter system is demonstrated in the Evaluation Kit and gives the customers important information about the specific characteristics of this HighSpeed IGBT Technology in this particular application. The application note contains general information about the operation of phase shift full bridge ZVT DC/DC converters, schematics as well as detailed experimental results from the Evaluation Kit. The information is intended to enable the customers to re-use and modify the Evaluation Kit design for their own specific requirements
ご登録がお済みでない方は、 こちらから登録してください。