AN HPDKIT QUICKSTART HybridKIT Drive QuickStartGuide Rev1.2
A comprehensive quickstart guide for the HybridKit Drive and HybridKit Drive Sense is given in this application note. Within a few minutes and without any software and/or communication to external control units, it is possible to operate a basic open loop inverter operation. This is a special mode well suited for passive three phase inductive loads and simple load tests (DEMO-MODE) up to the power module maximum performance. The evaluation kit is an open design. Therefore, the shipping content includes a CD with schematics, layout and bill of material (BOM) information of the gate driver board, the logic board and the interface PCB. Before getting started it is mandatory to read and understand the safety warnings (section 1.1) and the features and limitations (chapter 3).
ご登録がお済みでない方は、 こちらから登録してください。