AIROC_TM_ WI-FI _ BLUETOOTH_R_ LE CONNECTED MCU LOW-POWER, 1 X 1, TRI-BAND, IEEE 802_11AX, WI-FI 6_6E, BLUETOOTH_R_ LOW ENERGY 5
The Infineon CYW55913/55912/55911/55903/55902/55901 are a family of ultra-lower power, single-chip, connected MCUs that support 1x1 Wi-Fi 6/6E, Bluetooth® Low Energy 5.4, Matter, IP networking, targeted at Internet-of-Things (IoT) applications for stand-alone operation or to offload a host-processor. An integrated 192 MHz Arm® Cortex®-CM33, runs the Wi-Fi and Networking Stacks, Bluetooth® LE 5.4 and supports a wide array of peripherals.
ご登録がお済みでない方は、 こちらから登録してください。