Background for document preview
Background for thumbnail

BRIGHTLANE™ 88Q222x[M] and BRIGHTLANE™ 88Q120xM pin Failure Mode Effects Analysis (FMEA)

This document provides a pin-level Failure Mode Effects Analysis (FMEA) for the BRIGHTLANE™ 88Q222x[M] and BRIGHTLANE™ 88Q120xM devices. It evaluates the effects of common pin failure conditions, including open circuits, shorts to ground or power rails, signal-to-signal shorts, coupling, voltage drops, and leakage. The analysis identifies the potential impact of each failure mode on device operation, functionality, and reliability to support system design, validation, and fault detection activities.

• 187.20 KB
• 2026/10/20