300W Evaluation board using ICE1PCS01
The board described here was designed as a typical power factor correction (PFC) circuit in boost topology. The controller ICE1PCS01 chip used for this application is an 8-pin wide range input IC for active PFC converters. The IC operates in the CCM with average current control and in DCM only under light load condition. The switching frequency is programmable by external resistor at one pin. There are various protection features incorporated to ensure safe system operation conditions. The device has a unique soft-start function which limits the start up inrush current thus reducing the stress on the boost diode. To improve the efficiency, the third generation CoolMOS™ is used as the power switch due to its lowest area specific Rdson. High voltage Silicon Carbide (SiC) Schottky diode thinQ!™ is used as PFC boost diode. Because of its ideal reverse recovery behavior, SiC Schottky diode is extremely suitable for high frequency CCM PFC application.
ご登録がお済みでない方は、 こちらから登録してください。