20W 5V Evaluation board using ICE3AR2280JZ
This document is an engineering report of an universal input 20W 5V off-line flyback converter power supply utilizing IFX F3R80 CoolSET® ICE3AR2280JZ. The application demo board is operated in Discontinuous Conduction Mode (DCM) and is running at 100 kHz switching frequency. It has a single output voltage with secondary side control regulation. It is especially suitable for small power supply such as DVD player, set-top box, game console, charger and auxiliary power of high power system, etc. The ICE3AR2280JZ is the latest version of the CoolSET® . Besides having the basic features of the F3R CoolSET® such as Active Burst Mode, propagation delay compensation, soft gate drive, auto restart protection for major faults (Vcc over voltage, Vcc under voltage, over temperature, over-load, open loop and short opto-coupler), it also has the BiCMOS technology design, selectable entry and exit burst mode level, adjustable brownout feature, built-in soft start time, built-in and extendable blanking time, frequency jitter feature and external auto-restart enable, etc. The particular features need to be stressed are the best-in-class low standby power and the good EMI performance.
ご登録がお済みでない方は、 こちらから登録してください。