30W 16V Evaluation board using ICE3BR0665J
This document is an engineering report of a universal input 30W 16V off line fly back converter power supply utilizing IFX F3R CoolSET®1 ICE3BR0665J. The application demo board is operated in Discontinuous Conduction Mode (DCM) and is running at 65 kHz switching frequency. It has a one output voltage with secondary side control regulation. It is especially suitable for small power supply such as DVD player, set-top box, game console, charger and auxiliary power of high power system, etc. The ICE3BR0665J is the latest version of the CoolSET® . Besides having the basic features of the F3R CoolSET® such as Active Burst Mode, propagation delay compensation, soft gate drive, auto restart protection for serious fault (Vcc over voltage, Vcc under voltage, over temperature, over-load, open loop and short opto-coupler), it also has the BiCMOS technology design, built-in soft start time, built-in and extendable blanking time, frequency jitter feature with built-in jitter period and external auto-restart enable, etc. The particular features needs to be stressed are the best in class low standby power and the good EMI performance.
ご登録がお済みでない方は、 こちらから登録してください。