REF_XDPS2222_240W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
Pout (最大)240 W
-
トポロジーHybrid flyback, PFC
-
ファミリーCoolGaN™, Digital Power ICs
-
ボードタイプReference Board
-
入力タイプAC
-
出力電圧 範囲5 V~48 V
-
対象アプリケーションUSB-C Adapters and Aftermarket Chargers, Battery Chargers
-
電源電圧 範囲90 V~264 V
| 推奨 | ||
|
OPN
|
REFXDPS2222240W1TOBO1 | |
| 製品ステータス | active and preferred | |
| インフィニオン パッケージ | -- | |
| パッケージ名 | N/A | |
| 梱包サイズ | 1 | |
| 梱包形態 | CONTAINER | |
| MSL (湿度感受性レベル) | N/A | |
| 防湿梱包 | NON DRY | |
| 鉛フリー | No | |
| ハロゲンフリー | No | |
| RoHS対応 | Yes | |
|
Infineon stock last updated:
|
個.
在庫あり
|
|
|
|
||
|
|
||
| 製品ステータス |
Active
|
|---|---|
| インフィニオン パッケージ | -- |
| パッケージ名 | - |
| 梱包サイズ | 1 |
| 梱包形態 | CONTAINER |
| MSL (湿度感受性レベル) | - |
| 防湿梱包 | NON DRY |
| 鉛フリー | |
| ハロゲンフリー | |
| RoHS準拠 | |
The internal handshaking between the PFC and HFB controller and the adaptive bus voltage setting makes this controller perfect for applications with wide AC input and very wide output voltage range, such as USB PD extended power range (EPR) adapters and battery chargers.
特長
- HFB ZVS operation of high- and low-side
- Fast responding HFB peak current control
- Harmonized PFC & HFB operations
- Pulse skipping at light load
- Automatic PFC enable/disable control
- Self-adjusting PFC bus voltage level
利点
- High efficiency over wide range
- High power density
- Extra-wide output voltage range
- Low no-load input standby power
- Enables high power density designs
- Low external BOM cost and count
- Configurable design with GUI tools
アプリケーション
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.