EVAL_MTR_5X6_GAN
お問い合わせください
RoHS対応

EVAL_MTR_5X6_GAN

Evaluation board for low-voltage motor drive applications, with six CoolGaN™ Transistors 100 V G3 in RQFN 5x6 and EiceDRIVER™ 2EDF7258G gate driver.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_MTR_5X6_GAN
EVAL_MTR_5X6_GAN


製品仕様情報


OPN
EVALMTR5X6GANTOBO2
製品ステータス on request
インフィニオン パッケージ LG-MADK-1
パッケージ名 N/A
梱包サイズ 1
梱包形態 CONTAINER
MSL (湿度感受性レベル) NA
防湿梱包 NON DRY
鉛フリー No
ハロゲンフリー No
RoHS対応 Yes

製品ステータス on request
インフィニオン パッケージ LG-MADK-1
パッケージ名 -
梱包サイズ 1
梱包形態 CONTAINER
MSL (湿度感受性レベル) NA
防湿梱包 NON DRY
鉛フリー
ハロゲンフリー
RoHS準拠
EVAL_MTR_5x6_GaN is a complete evaluation board for FOC motor drive applications, featuring six 5x6 CoolGaN™ Transistors 100 V G3 in RQFN 5x6 configured in three half-bridges. The half-bridge transistors are driven by an EiceDRIVER™ 2EDF7258G gate driver, and the phase current is sensed using a XENSIV™ TLE4973 magnetic current sensor, providing accurate current measurements at any switching frequency.

特長

  • MOSFET compatibility
  • Optimized half-bridge layout
  • Half-bridge VGS & VDS probing provisions
  • Programmable current sensor sensitivity
  • Programmable OCD threshold
  • On-board temperature sensing

利点

  • Small size form factor
  • Possible embedding the board in a motor
  • Low torque ripple
  • High overall efficiency
ドキュメント

設計リソース