vector-software-package-for-aurix-secure-gateway-board
-
このページ
About
When starting an ECU project for a challenging gateway, usually not all use cases are defined. Long development and deployment times for a hardware platform, the preparation time for the software and missing drivers often delay the start of such a project.
The Evaluation Package contains the Vector Basic Software MICROSAR without the specific characteristics of a vehicle manufacturer. The Basic Software Modules (BSW) with RTE cover the complete AUTOSAR Classic standard. In addition to the MICROSAR HSM security firmware, many other useful extensions are included. With a predefined sample configuration for use cases for CAN and Ethernet routing, the Infineon Gateway Board is perfectly prepared for the direct startup.
- In-Vehicle Communication: Frame Routing
- Unified Diagnostics Services (CAN, ETH)
- Secure On-Board Communication
- Secure Boot using MICROSAR Hsm
- Complete MICROSAR evaluation package with a mature basic software as well as all necessary software tools
- AUTOSAR RTE, OS, COM, CAN/CAN-FD, Flexray, Lin (Master), Ethernet & J1939 stack
- Diagnostics, Memory, Mode management, Crypto Stacks with MICROSAR Hsm
- GW mirroring, Eth Switch driver
- Getting started document for the Secure Gateway Board
- Demo application for Frame routing
- CANoe configuration example with the demo application.
When starting an ECU project for a challenging gateway, usually not all use cases are defined. Long development and deployment times for a hardware platform, the preparation time for the software and missing drivers often delay the start of such a project.
The Evaluation Package contains the Vector Basic Software MICROSAR without the specific characteristics of a vehicle manufacturer. The Basic Software Modules (BSW) with RTE cover the complete AUTOSAR Classic standard. In addition to the MICROSAR HSM security firmware, many other useful extensions are included. With a predefined sample configuration for use cases for CAN and Ethernet routing, the Infineon Gateway Board is perfectly prepared for the direct startup.
- In-Vehicle Communication: Frame Routing
- Unified Diagnostics Services (CAN, ETH)
- Secure On-Board Communication
- Secure Boot using MICROSAR Hsm
- Complete MICROSAR evaluation package with a mature basic software as well as all necessary software tools
- AUTOSAR RTE, OS, COM, CAN/CAN-FD, Flexray, Lin (Master), Ethernet & J1939 stack
- Diagnostics, Memory, Mode management, Crypto Stacks with MICROSAR Hsm
- GW mirroring, Eth Switch driver
- Getting started document for the Secure Gateway Board
- Demo application for Frame routing
- CANoe configuration example with the demo application.
Share in WeChat
Scan the QR code with your WeChat App to share this page.