Ciss163 pF
-
Coss14 pF
-
ID (@25°C) (最大)2.3 A
-
ID (最大)2.3 A
-
IDpuls (最大)6.3 A
-
Ptot (最大)22 W
-
Qgd4.3 nC
-
QG7.8 nC
-
QG (typ @10V)7.8 nC
-
RDS (on) (最大)2100 mΩ
-
RDS (on) (@10V) (最大)2100 mΩ
-
RthJA (最大)62 K/W
-
RthJC (最大)5.6 K/W
-
Rth5.6 K/W
-
Special Featuresprice/performance
-
VDS (最大)700 V
-
VGS(th) 範囲2.5 V~3.5 V
-
パッケージThinPAK 5x6
-
ピン数5 Pins
-
動作温度 範囲-40 °C~150 °C
-
実装SMT
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
特長
- Extremely low losses due to very low FOM R DS(on)*Q G and E oss
- Very high commutation ruggedness
- Easy to use/drive
- Pb-free plating, Halogen free mold compound
利点
- Low conduction losses from large margin between R DS(on) typical to nominal
- Low switching losses from optimized output capacitance (E oss)
- Optimized EMI to balance switching speed and EMI behavior
- Good controllability given the integrated R G
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.