概要
Infineon’s Thin-TOLL 8x8 package is a clever cross between a Thin-PAK 8x8 and a TOLL package. The thicker Thin-TOLL leadframe allows tolerating a higher number of TCoB (thermal cycles on board) - up to 4 times than other 8x8 packages. The support for .XT package interconnect enables a Tj of 175°C, when a CoolSiC™ die is used.
主な特長
- SMD bottom-side cooled package
- Fully compatible 8x8 mm footprint
- Mold body thickness of 1.5 mm
- Lead pitch of 2 mm
- Tj,max of 175°C
- TCoB close to TOLL package
製品
Share in WeChat
Scan the QR code with your WeChat App to share this page.