SLC52GDA700

SLC52GDA700

SLC52GDA SOLID FLASH™ with Integrity Guard and Mega Memory. Custom-designed specifically for long-term use in government ID applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC52GDA700
SLC52GDA700


製品仕様情報

  • CPU
    Dual 16-bit
  • NVM (不揮発性メモリ)
    700 kByte
  • RAM
    16 kByte
  • アプリケーション
    government identification
  • インターフェース
    NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816, ISO 18092 passive mode, SO 14443 A/B
  • ユースケース
    National eID, ePassport, eHealth card / eSocial card, eDriver’s license, eVisa, eResidence permit, eTachograph, eVehicle registration card / eCar registration, eSignature
  • リーディング テクノロジー
    Mega Memory, Very High Bit Rates (VHBR), SOLID FLASH™, Integrity Guard
  • 周囲温度 (最小)
    -25 °C
  • 周囲温度
    85 °C
  • 対称型暗号
    DES, 3DES, AES up to 256-bit
  • 納品形態
    dual-interface module, sawn wafer, contactless module
  • 製品の説明
    contactless security cryptocontroller with dual-interface
  • 認証
    EMVCo, CC EAL6+ high
  • 非対称暗号
    ECC up to 521-bit, RSA up to 4096-bit

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
The SLC52G product family consists of several derivatives in various delivery forms. It builds on Infineon’s SOLID FLASH™ technology, designed to combine the highest levels of flexibility with outstanding reliability and the sophisticated Integrity Guard security concept. Infineon’s SOLID FLASH™ products accelerate market responsiveness through short lead times and flexible production. They offer many advantages in logistics, development and throughout the certification process. The smartest security concept in the industry, Integrity Guard features a highly sophisticated digital security architecture, including a fully encrypted data path and a self-checking dual CPU core. It provides robust protection against potential security attacks for today’s and tomorrow’s government ID documents.

特長

  • Dual CPU, cache-based 16-bit security controller architecture
  • Integrity Guard security concept
  • Support for all contactless proximity standards (ISO 14443 type A/B, ISO 18092 NFC passive mode)
  • Support for higher bit rates (up to 848 Kbit/s) and very high bit rates (up to 6.8 Mbit/s)
  • Support for ISO/IEC 7816 contact-based interfaces
  • Up to 804 Kbyte SOLID FLASH™ NVM
  • Up to 16 Kbyte RAM
  • Symmetric Crypto Processor (SCP) for symmetric cryptography (3DES, AES)
  • Crypto engine for asymmetric cryptography (RSA and ECC) with certified RSA and ECC libraries
  • Certification level: Common Criteria EAL 6+ (high)*, EMVCo 

利点

  • Advanced technology and complete portfolio to cover all government ID application needs
  • Sustainable security with Integrity Guard for long-lifetime government projects with unrivalled system robustness
  • Zero-compromises performance and outstanding contactless speed for dramatic reduction in transaction times, e.g. at border control stations
  • Reduced Total Cost of Ownership (TCO) through fast and easy implementation
  • Comprehensive package portfolio for all application needs in government ID

アプリケーション

ドキュメント

設計リソース