ID (@ TC=100°C) (最大)100 A
-
ID (最大)100 A
-
ID (@ TC=25°C) (最大)100 A
-
ID (@ TA=70°C) (最大)16 A
-
ID (@ TA=25°C) (最大)20 A
-
Ptot (@ TA=25°C) (最大)3.6 W
-
Ptot (最大)250 W
-
Qgd18 nC
-
QG44 nC
-
RDS (on) (@4.5V) (最大)5.5 mΩ
-
RDS (on) (@10V) (最大)4.4 mΩ
-
RDS (on) (最大)4.4 mΩ
-
RthJC (最大)0.5 K/W
-
Tj (最大)150 °C
-
VDS (最大)60 V
-
VGS (最大)16 V
-
パッケージPQFN 5 x 6 B/G
-
モイスチャー感度レベル1
-
実装SMD
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
利点
- Low RDSon (less than 5.5mOhms @ Vgs = 4.5V) Lowers Conduction Losses
- Low Thermal Resistance to PCB (less than 2.7°C/W) Enables better thermal dissipation
- 100% Rg tested for Increased Reliability
- Low Profile (less than 0.9 mm) results in Increased Power Density
- Industry-Standard Pinout for Multi-Vendor Compatibility
- Compatible with Existing Surface Mount Techniques for Easier Manufacturing
- Environmentally Friendlier RoHS Compliant Containing no Lead, no Bromide and no Halogen
- MSL1, Industrial Qualification results in Increased Reliability
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.