IRFSL38N20D
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
ID (@25°C) (最大)43 A
-
Ptot (最大)320 W
-
Qgd28 nC
-
QG (typ @10V)60 nC
-
RDS (on) (@10V) (最大)54 mΩ
-
RthJC (最大)0.47 K/W
-
Tj (最大)175 °C
-
VDS (最大)200 V
-
VGS(th) 範囲3 V~5 V
-
VGS(th)4 V
-
VGS (最大)30 V
-
パッケージI2PAK (TO-262)
-
実装THT
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
利点
- RoHS Compliant
- Industry-leading quality
- Fully Characterized Avalanche Voltage and Current
- Low Gate-to-Drain Charge to Reduce Switching Losses
- Fully Characterized Capacitance Including Effective Coss to Simplify Design
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.