BSZ0905PNS

BSZ0905PNS

OptiMOS™ low-voltage power MOSFETs - perfectly addressing the needs of charger and adapter designs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ0905PNS
BSZ0905PNS


製品仕様情報

  • Ciss
    3190 pF
  • Coss
    1520 pF
  • ID (最大)
    -40 A
  • IDpuls (最大)
    -160 A
  • Ptot (最大)
    69 W
  • QG (typ @10V)
    43.2 nC
  • RDS (on) (@10V) (最大)
    8.6 mΩ
  • RthJA (最大)
    60 K/W
  • RthJC (最大)
    1.8 K/W
  • Rth
    1.8 K/W
  • VDS (最大)
    -30 V
  • VGS(th) (typ) 範囲
    -3.1 V~-1.9 V
  • VGS(th) (typ)
    -2.1 V
  • パッケージ
    PQFN 3.3 x 3.3
  • 動作温度 範囲
    -55 °C~150 °C
  • 実装
    SMD
  • 極性
    P

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
OptiMOS™ PD power MOSFET is Infineon’s portfolio targeting USB-PD and adapter applications. The products offer fast ramp-up and optimized lead times. OptiMOS™ low-voltage MOSFETs for power delivery enable designs with less parts leading to BOM cost reduction. OptiMOS™ PD features quality products in compact, lightweight packages.Click here to view full portfolio .

特長

  • Low on-state resistance RDS(on)
  • Low gate, output and reverse recovery charge
  • Excellent thermal behavior

利点

  • Quick quote response
  • Highest efficiency and power density designs
  • Compact, lightweight and environmentally friendly products
  • Excellent price-performance ratio

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ