IRF6802SD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
ID (@25°C) (最大)57 A
-
Ptot (@ TA=25°C) (最大)1.7 W
-
Qgd (typ)3.1 nC
-
QG (typ @4.5V)8.8 nC
-
RDS (on) (@10V) (最大)4.2 mΩ
-
RDS (on) (@4.5V) (最大)5.9 mΩ
-
RthJA (最大)72 K/W
-
Tj (最大)150 °C
-
VDS (最大)25 V
-
VGS(th) 範囲1.1 V~2.1 V
-
VGS(th)1.6 V
-
VGS (最大)16 V
-
パッケージDirectFET SA
-
マイクロステンシルIRF66SA-25
-
モイスチャー感度レベル1
-
極性N+N, N+N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
利点
- RoHS Compliant
- 100% Rg tested
- Dual N-Channel MOSFET
- Low Profile (less than 0.7 mm)
- Dual Sided Cooling
- Optimized for Control FET Applications
- Low Conduction Losses
- Optimized for High Frequency Switching
- Low Package Inductance
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.