- High-Side Gate Driver Ics
- レベルシフト
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
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
- EVインバーター
- EV電力変換とOBC
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
- 燃料電池DC-DC昇圧コンバーター
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
Automotive motor control: New MOTIX™ MCU embedded power IC-families with CAN FD interface provide faster communication and higher performance
Automotive motor control: New MOTIX™ MCU embedded power IC-families with CAN FD interface provide faster communication and higher performance
マーケットニュース
Munich, Germany – 07 August, 2023 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces the TLE988x and TLE989x families extending the company’s comprehensive and proven portfolio of MOTIX™ MCU embedded power ICs. By integrating a gate driver, microcontroller, communication interface and power supply on a single chip, Infineon’s system-on-chip solutions achieve a minimal footprint. The new TLE988x and TLE989x families offer higher performance and now feature CAN (FD) as the communication interface. The ICs are AEC Q-100 qualified, making them ideal for automotive brushed DC and brushless DC motor control applications in body, comfort, and thermal management applications.
“The new MOTIX MCU embedded power IC families address our customers’ needs for the smallest integrated smart motor control solutions with fast and very robust on-chip CAN FD transceivers for host communication,” said Andreas Doll, Senior Vice President and General Manager Smart Power at Infineon. “The new product families additionally offer approximately 60 percent more processing power compared to the well-established TLE987x product family and provide functional safety and cybersecurity functions which are becoming increasingly important for oil pumps in thermal management systems in electric vehicles.”
The new devices use a B4 or B6 bridge N-channel MOSFET driver, respectively, an Arm® Cortex® M3 microcontroller, and a CAN (FD) controller and transceiver supporting a communication speed of 2 Mbps. Customers benefit not only from fast and robust communication but also from the highest computing performance thanks to the high system frequency (60 MHz) and its dual flash enabling read-while-write operation. The relevant features of the new products are ISO 26262 (ASIL B) compliant and some variants have built-in cybersecurity. All of these features are offered in a 7 mm x 7 mm TQFP package with a market-leading footprint.
The MOTIX MCU TLE988x 2-phase bridge driver family and the MOTIX MCU TLE989x 3-phase bridge driver family include multiple devices which offer flash sizes of up to 256 kB and support temperature ranges (T j max) up to 175°C. In addition, the ICs feature Infineon's patented Adaptive MOSFET Control algorithm, which compensates for the variation of MOSFET parameters in the system by automatically adjusting the gate current to achieve the required switching. This allows the system to be optimized in terms of EMI (electromagnetic emissions, slow slew rates) and at the same time, power dissipation (short dead times). Adaptive MOSFET Control also enables supply chain flexibility by maintaining the same switching behavior across variations in MOSFET production lots or differences between MOSFET suppliers.
To accelerate the evaluation and design-in process, the MOTIX MCU embedded power ICs are completed by a comprehensive ecosystem that includes software, evaluation boards and kits, as well as several tools for simulation, configuration and visualization. Infineon also offers a 150 W coolant pump reference design. In addition to sample and demo software, the company provides a comprehensive stack of commercial software products covering automotive ASPICE level qualified motor control libraries including FOC algorithms.
Availability
The MOTIX MCU TLE988x and TLE989x devices are in production and available. Two variants in LQFP package with 64 pins will follow in December 2023.
More information is available at www.infineon.com/TLE988x and www.infineon.com/TLE989x.
Press Photos
MOTIX TLE988x and TLE989x
Infineon Technologies introduces the TLE988x and TLE989x families. These system-on-chip solutions with integrated gate driver, microcontroller, communication interface and power supply are suitable for automotive brushed DC and brushless DC motor control applications.
JPEG
2126x1417 px
Information Number : INFATV202308-143