- Half-bridge drivers
- ハイサイドゲートドライバ
- レベルシフト
- ローサイド ドライバ
- Three phase drivers
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
- Linear voltage regulators for automotive applications
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
OptiMOS™ 6 135 V and 150 V MOSFETs enable higher efficiency in drives and SMPS applications
OptiMOS™ 6 135 V and 150 V MOSFETs enable higher efficiency in drives and SMPS applications
マーケットニュース
Munich, Germany – 20 September 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) expands its OptiMOS™ 6 MOSFET portfolio with the new 135 V and 150 V product families. The devices are designed to meet the requirements of drives and switched-mode power supply (SMPS) applications and complement the recently released launched OptiMOS 6 120 V MOSFETs. With the extended portfolio, Infineon offers its customers a wide range of alternatives to select the best-fit MOSFETs for various applications. Lower switching losses benefit applications like server SMPS, solar optimizers, high-power USB chargers, and telecom. Improved conduction losses are highly beneficial for motor inverters in e-forklifts and light electric vehicles (LEVs).
Compared to the previous generation (OptiMOS 5 150 V MOSFETs), the new product families offer a reduction in on-state resistance R DS(on) of up to 50 percent, while the FOM g is reduced by 20 percent. With the very low R DS(on), their improved switching performance and excellent EMI behavior, both new families deliver unparalleled efficiency, power density, and reliability. A faster and softer body diode delivers an up to 59 percent lower Q rr, less overshoot and ringing.
The OptiMOS 6 135 V and 150 V MOSFETs are available in a variety of packages to provide customers with a range of options for best-fit products. This broad package portfolio includes TO-220, D 2PAK 3-pin, D 2PAK 7-pin, TOLL, TOLG, TOLT, SuperSO8 5x6 and PQFN 3.3x3.3.
Availability
The OptiMOS 6 135 V and 150 V MOSFETs can be ordered now. Further information is available at www.infineon.com/optimos-6-135v and www.infineon.com/optimos-6-150v.
About Infineon
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Further information is available at www.infineon.com
This press release is available online at www.infineon.com/press
Press Photos
OptiMOS_6_TOLL_combi
Infineon expands its OptiMOS™ 6 MOSFET portfolio with the new 135 V and 150 V product families.
JPEG
3453x1871 px
Information Number : INFPSS202409-146