Background for document preview
Background for thumbnail

EZ-USB™ FX2G3 hardware design guidelines and schematic checklist

This application note discusses the recommended practices for EZ-USB™ FX2G3 hardware design and the critical items that a designer must consider. EZ-USB™ FX2G3 is the USB Hi-Speed (HS) peripheral controller that is going to replace FX2LP and supports 480 Mbps bandwidth. With its highly integrated and flexible features, developers can add USB HS functionality to any system using EZ-USB™ FX2G3.

841.97 KB
2025/08/28