CYW55573 AIROC Wi-Fi Bluetooth combo chip Single-chip Tri-band 80211ax 2x2 MIMO Bluetooth 6
The CYW55573 single-chip device provides the highest level of integration for Commercial and Consumer IoT wireless systems with integrated tri-band 2x2 MIMO IEEE 802.11ax WLAN MAC/baseband/radio, Bluetooth® 6.0 MAC/baseband/radio, and integrated Power Management Unit. WLAN and Bluetooth® radios also include on-chip power amplifiers and low-noise amplifiers to further reduce the need for external components.
ご登録がお済みでない方は、 こちらから登録してください。