IRFI4019HG-117P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
ID (@ TA=25°C) (最大)8.7 A, 8.7 A
-
ID (@ TA=70°C) (最大)6.2 A, 6.2 A
-
Ptot (@ TA=25°C) (最大)18 W
-
Qgd (typ)3.9 nC
-
QG13 nC
-
RDS (on) (最大)95 mΩ
-
RDS (on) (@10V) (最大)95 mΩ
-
RthJA (最大)65 K/W
-
Tj (最大)150 °C
-
VDS (最大)150 V
-
VGS (最大)20 V
-
パッケージTO-220 FullPAK
-
極性N+N, N+N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
利点
- RoHS Compliant
- Low RDS(on)
- Dual N-Channel MOSFET
- Integrated Half Bridge package
- Optimized for Class-D Audio Amplifier Applications
- Low Qrr for better THD and improved efficiency
- Low Qg and Qsw for Better THD and Improved Efficiency
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.