2025/12/16
ビジネス&財務プレス
2025/12/15
ビジネス&財務プレス
2025/12/09
ビジネス&財務プレス
2025/12/05
- 会社概要
- 私たちのストーリー
- イベント
- プレス
- 投資家向け情報
- 採用情報
- 品質
- 最新ニュース
ビジネス&財務プレス
2025/12/16
ビジネス&財務プレス
2025/12/15
ビジネス&財務プレス
2025/12/09
ビジネス&財務プレス
2025/12/05
Infineon’s new 8- and 16-Mbit EXCELON™ F-RAM non-volatile memories now commercially available
Infineon’s new 8- and 16-Mbit EXCELON™ F-RAM non-volatile memories now commercially available
マーケットニュース
Munich, Germany – 31 October, 2022 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced commercial availability of the industry’s highest density serial F-RAMs, the company’s new 8- and 16-Mbit EXCELON™ F-RAM memories. The 8- and 16-Mbit EXCELON F-RAM (Ferroelectric RAM) memories address the non-volatile data-logging requirements of next-generation automotive and industrial systems to help prevent data loss in harsh operating environments. The new memories feature a wide voltage operation from 1.71 V to 3.6 V, support up to 54-MBps of data throughput over a low-pin count interface, and are available in a RoHS-compliant, 24-ball FBGA package.
“With the increase of automation and the rapid growth of connected sensors, datalogging requirements are driving the need for higher density memories that capture data reliably and instantly in the event of a power loss,” said Ramesh Chettuvetty, who heads the RAM product line at Infineon’s Automotive Division. “Our new EXCELON F-RAM products offer superior performance and reliability for mission-critical data capture, without sacrificing ultra-low power operation, making them ideal for factory automation solutions and automotive event data recorders.”
Infineon’s EXCELON F-RAM is the next generation of Ferroelectric RAM memory. These new products deliver the industry’s lowest power, mission-critical non-volatile memory by combining ultra-low-power operation with high-speed interfaces, instant nonvolatility and unlimited read/write cycle endurance. The read and write performance of these serial memories are equivalent to parallel-interface, battery-backed Static RAMs with 35-ns access time. The fast write speeds, superior endurance and industry-leading energy efficiency make EXCELON F-RAM the data logging memory of choice in automotive, industrial and medical applications.
About Infineon F-RAM
Infineon offers a broad portfolio of serial and parallel F-RAM products with densities ranging from 4-Kbit to 16-Mbit, that support a 1.8V to 5.5V operating voltage range. They feature virtually unlimited endurance of one-hundred trillion read and write cycles, making them an ideal solution for write-intensive applications. The Infineon F-RAM is an ideal solution for applications requiring high-performance, high-reliability, low-cost non-volatile memory solutions, including automotive, industrial, computing, networking, smart meter and multifunction printer applications. More information about Infineon’s portfolio of F-RAM products is available at http://www.infineon.com/FRAM.
Availability
The new industrial-grade 8- and 16-Mbit EXCELON F-RAMs can be ordered now in a 24-ball FBGA package and are capable of supporting operating temperatures up to 105°C. The AEC-Q100 qualified, automotive-grade 3 16-Mbit devices can also be ordered presently and are available in the same 24-ball FBGA package. More information is available at http://www.infineon.com/EXCELON.
Press Photos
EXCELON F-RAM 8 and 16-Mbit
Infineon’s EXCELON™ F-RAM is the next generation of Ferroelectric RAM memory. These new products deliver the industry’s lowest power, mission-critical non-volatile memory by combining ultra-low-power operation with high-speed interfaces, instant nonvolatility and unlimited read/write cycle endurance. The read and write performance of these serial memories are equivalent to parallel-interface, battery-backed Static RAMs with 35-ns access time.
JPEG
2126x2005 px
Information Number : INFATV202210-015