AN4065 QDR-II, QDR-II+, DDR-II, and DDR-II+ Design Guide (Japanese)
Infineon Quad Data Rate (QDR)-II, QDR-II+, DDR-II, and DDR-II+ SRAMs address the high-bandwidth requirements for networking and data storage applications that provide up to 80 Gbps data transfer rate. The purpose of this application note is to assist system designers in using the QDR-II, QDR-II+, DDR-II, and DDR-II+ SRAM devices. It includes guidelines on clocking, termination techniques and reference design for the QDR-II, QDR-II+, DDR-II, and DDR-II+ SRAM devices.
ご登録がお済みでない方は、 こちらから登録してください。