入力電圧 範囲4.5 V~24 V
-
対象アプリケーションIn-cabin wireless charging
-
説明REF_WLCAUTO_TX15W_C1 is a highly integrated Qi v1.3 EPP transmitter design. This reference board operates with an automotive battery input voltage between 9 V-18 V, supporting reverse polarity protection and auto transients. On-chip LIN or serial interfaces can be used to communicate with the host system for additional functionality. Additional features of AUTOSAR, CAN and NFC can be supported with an external MCU such as TRAVEO™ II or PSoC™.
|
OPN
|
REFWLCAUTOTX15WC1TOBO1 |
|---|---|
| 製品ステータス | discontinued |
| インフィニオン パッケージ | N/A |
| パッケージ名 | N/A |
| 梱包サイズ | N/A |
| 梱包形態 | CONTAINER |
| MSL (湿度感受性レベル) | NA |
| 防湿梱包 | NON DRY |
| 鉛フリー | No |
| ハロゲンフリー | No |
| RoHS対応 | Yes |
|
|
|
| 製品ステータス | discontinued |
|---|---|
| インフィニオン パッケージ | N/A |
| パッケージ名 | - |
| 梱包サイズ | 0 |
| 梱包形態 | CONTAINER |
| MSL (湿度感受性レベル) | NA |
| 防湿梱包 | NON DRY |
| 鉛フリー | |
| ハロゲンフリー | |
| RoHS準拠 | |
特長
- Supports BPP, PPDE and custom protocol
- Input voltage 4.5–24 V (40 V tolerant)
- Output power: 15 W Qi EPP free position
- Integrated buck-boost controller
- Integrated gate drivers
- Slew rate and dithering controls
- UVLO, OVP, OCP and OTP protections
- LIN and host interface
- In-built LIN interface
- External LIN transceiver
- Interface to external MCU over I2C
- 68 QFN (10x10 mm) automotive grade
利点
- Scalable solution for in-cabin charging
- Qi stack with library support
- Fixed frequency operation for low EMI
- Configurable gate drivers for EMC
- Configurable FOD and protections
- ModusToolbox™ code examples
アプリケーション
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.