S6SAP412A 2ch Buck + 1ch Buck/Boost DC/DC Evaluation Board Operation Guide
The S6SAP412A is the evaluation board for 2ch Buck + 1ch Buck/Boost DC/DC, S6AP412A. This board implements S6AP412A : Option-code 78, and output preset voltage DD1:1.0V, DD2:1.8V, DD2:3.3V. Also, this board implements the I2C interface. The separated communication tool is sold, and it can select the output voltage, soft-start time, ON/OFF sequence, PFM/PWM mode easily with I2C communication using windows PC and prepared software.
ご登録がお済みでない方は、 こちらから登録してください。