Background for document preview
Background for thumbnail

EiceDRIVER™ gate driver 1EDI305xAS (x=0,1)

This is an application note for the EiceDRIVER™ gate driver 1EDI305xAS device family. This document is intended to give hints for the usage in the application. For further details on product specification, refer to the datasheets [1] and [2]. It is the responsibility of the system integrator to ensure that the EiceDRIVER™ gate driver 1EDI305xAS complies with the appropriate application standards.

3.83 MB
2024/04/04